• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Border D Frame, RKP series

Border D Frame, RKP series

[Features]
· Accessory for Sub Rack RKU2 series.
· A frame used when partitioning the inside of the sub rack RKU2 series into several blocks or when storing PCBs as in the application example.
· There are two grooves to the left and right for inserting M3 hex nuts, so the sub H frame, etc. can be fastened to the desired position.
· Shielding effects can be produced between the blocks by installing a shield plate.
· Install this frame using the holes in the top and bottom of the W frame of this frame.
· Includes 5 types according to the sub rack depth.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RKP-25BDF
RKP-30BDF
RKP-35BDF
RKP-40BDF
RKP-45BDF
Part NumberVolume DiscountDays to ShipRoHSCompatible product series name Depth
(mm)
15 Day(s) or more 10RKU2-□□25204.8
15 Day(s) or more 10RKU2-□□30249.2
13 Day(s) or more 10RKU2-□□35300
15 Day(s) or more 10RKU2-□□40350.8
13 Day(s) or more 10RKU2-□□45401.6

Loading...

  1. 1

Basic Information

Width(mm) 6 Height(mm) 26.5 Color/Exterior treatment B2 Alumite
Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)