Bottom Cover RKP Series

Bottom Cover RKP Series

[Features]
· Accessory for unit cases from the RMU series.
· It serves as internal protection that functions as a dust cover, and can also be used as a desktop. Parts can be installed depending on the situation.
· The structure involves fitting into the W frame and D frame grooves.
· This cover is designed with a flat plate shape to make drilling easier.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RKP-35UNP
RKP-45UNP
Part NumberVolume DiscountDays to ShipRoHSCompatible product series name Depth
(mm)
30 Day(s) or more 10 RMU-□□35 / RKU-□□35A 335.7
13 Day(s) or more 10 RMU-□□45 / RKU-□□45A 437.3

Loading...

  1. 1

Basic Information

Width(mm) 411.9 Height(mm) 1.5 Color/Exterior treatment Levi blue
Primary materials Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)