(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Fuse Link EA758ZU-10

Fuse Link EA758ZU-10

【Product Specifications】
・For EA940DLー1
・Fuji electric
・Type-BLA
・Rated voltage-600VAC/DC
・Interrupting current-100kA
・Dim.: -3 to -30: dia. 13 x 50mm
・Rated current…10A

Part Number

Configured Part Number is shown.

EA758ZU-10

Part Number
EA758ZU-10
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZU-10 in the Fuse Link EA758ZU-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)