Vinyl cable for electronic equipment (KV) EA940AL-5GA

Vinyl cable for electronic equipment (KV) EA940AL-5GA

【Product Specifications】
・Material-Wire: Copper, Covering: Vinyl
・Stranded wire
・Superior in waterproofness, flexibility, workability, and colorability
・Rated temperature-60℃
・Rated capacity-300V (0.5mm2 x 1 core)
・Color-Green
・Length-50m

Part Number

Configured Part Number is shown.

EA940AL-5GA

Part Number
EA940AL-5GA
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AL-5GA in the Vinyl cable for electronic equipment (KV) EA940AL-5GA series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)