Vinyl insulated cable (KIV) EA940AN-201A

Vinyl insulated cable (KIV) EA940AN-201A

【Product Specifications】
・Material-Wire: copperSheath insulation: heat-proof vinyl
・Stranded wire
・Superior in waterproofness, flexibility, workability, and colorability
・Rated temperature-60℃
・Capacity…600V(2.0mm2 x 1 core)
・Color…Red
・Length…50m

Part Number

Configured Part Number is shown.

EA940AN-201A

Part Number
EA940AN-201A
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AN-201A in the Vinyl insulated cable (KIV) EA940AN-201A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)