• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Vinyl insulated cable (KIV) EA940AN-204A

Vinyl insulated cable (KIV) EA940AN-204A

【Product Specifications】
・Material-Wire: copperSheath insulation: heat-proof vinyl
・Stranded wire
・Superior in waterproofness, flexibility, workability, and colorability
・Rated temperature-60℃
・Capacity…600V(2.0mm2 x 1 core)
・Color…Black
・Length…50m

Part Number

Configured Part Number is shown.

EA940AN-204A

Part Number
EA940AN-204A
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AN-204A in the Vinyl insulated cable (KIV) EA940AN-204A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)