Socket for Electric Bulb EA940C-111 (Part Numbers)

Socket for Electric Bulb EA940C-111

【Product Specifications】
・Size-φ38x72(H)mm
・Operation-Main, dimmer, off
・Socket-E12・E26
・Rating-3A・250V

Part Number

Configured Part Number is shown.

EA940C-111

Part Number
EA940C-111
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940C-111 in the Socket for Electric Bulb EA940C-111 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)