Canopy Switch EA940C-120

Canopy Switch EA940C-120

【Product Specifications】
・Rated Capacity …3A・300V
・Size …34.5×23.5×19(D)mm
・Thread Length …850mm
・Small Type・Thin Type(EA940C-115 Comparison Capacity About 60%)
・Not Available To Be Attached With Wood Screw. (to Be Attached Using A Nut Only)

Part Number

Configured Part Number is shown.

EA940C-120

Part Number
EA940C-120
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940C-120 in the Canopy Switch EA940C-120 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)