• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Waterproof Socket EA940C-92

Waterproof Socket EA940C-92

【Product Specifications】
・Applicable Code Bulb …White Heat light ・Bulb Type Fluorescent Lamp ・Led Bulb (Mini Krypton Lamp Type)
・Size …Dia 44.7×348.8mm
・Socket …E26
・Rated Capacity …6A・250V
・30cmLead Wire Addapted

Part Number

Configured Part Number is shown.

EA940C-92

Part Number
EA940C-92
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940C-92 in the Waterproof Socket EA940C-92 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)