Pull Switch EA940CB-21

Pull Switch EA940CB-21

【Product Specifications】
・Rated capacity-10A, 300V
・Dim.-Dia. 95 x 21mm
・Pull string-1m
・For ceiling lights

Part Number

Configured Part Number is shown.

EA940CB-21

Part Number
EA940CB-21
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-21 in the Pull Switch EA940CB-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)