Square Hook Sealing Hanger EA940CE-143B

Square Hook Sealing Hanger EA940CE-143B

【Product Specifications】
・Rated Capacity …6A・125V
・Name …Hanger
・Size …82×24.5×14.3(D)mm

Part Number

Configured Part Number is shown.

EA940CE-143B

Part Number
EA940CE-143B
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-143B in the Square Hook Sealing Hanger EA940CE-143B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)