Sealing adapter EA940CE-145

Sealing adapter EA940CE-145

【Product Specifications】
・Rated Capacity …6A・125V
・Size …Dia 135×20(T)mm
・Extension Power Supply Terminal Addapted
・Possible To Easily Obtain An Outlet For Locations Such As Toilets With No Outlet Available For A Warm Water Toilet Seat.

Part Number

Configured Part Number is shown.

EA940CE-145

Part Number
EA940CE-145
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-145 in the Sealing adapter EA940CE-145 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)