Sandwiching Bracket [For Board] EA940CE-307

Sandwiching Bracket [For Board] EA940CE-307

【Product Specifications】
・For Plasterboard
・Size …66.4×39×24.9(D)mm
・Applicable Wall Thickness …58 To 62mm
・Qty. Per Unit …2 Pcs

Part Number

Configured Part Number is shown.

EA940CE-307

Part Number
EA940CE-307
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-307 in the Sandwiching Bracket [For Board] EA940CE-307 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)