• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pilot Lamp( Current Detection type) EA940CE-31

Pilot Lamp( Current Detection type) EA940CE-31

【Product Specifications】
・Rated capacity-3A 300V
・Size-44.4x22.7x32(H)mm
・Color-White

Part Number

Configured Part Number is shown.

EA940CE-31

Part Number
EA940CE-31
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-31 in the Pilot Lamp( Current Detection type) EA940CE-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)