Pilot Lamp (Current Detection Type) EA940CE-32B

Pilot Lamp (Current Detection Type) EA940CE-32B

【Product Specifications】
・Size …44×32×22.7(H)mm
・Rated Capacity …15A・300V
・Color …Red

Part Number

Configured Part Number is shown.

EA940CE-32B

Part Number
EA940CE-32B
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-32B in the Pilot Lamp (Current Detection Type) EA940CE-32B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)