Climate・Dust proof Control cover EA940CE-332

Climate・Dust proof Control cover EA940CE-332

【Product Specifications】
・Prevents The Outer Air From Coming In From The Part Where The Switch Or Outlet Is Installed By About 95%.
・For Dust Control to Clean room
・For Dew condensation prevention in cold climates.
・Description …For Outlet Box Cover
・Size …120×70×37.8mm

Part Number

Configured Part Number is shown.

EA940CE-332

Part Number
EA940CE-332
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-332 in the Climate・Dust proof Control cover EA940CE-332 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)