Juncture hole plate EA940CE-414

Juncture hole plate EA940CE-414

【Product Specifications】
・Material …ABSResin
・Color …Milky White
・Description …2Juncture Hole +3Piece
・Size …162×120×7(T)mm

Part Number

Configured Part Number is shown.

EA940CE-414

Part Number
EA940CE-414
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-414 in the Juncture hole plate EA940CE-414 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)