• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plate [For Telephone Line] EA940CE-421

Plate [For Telephone Line] EA940CE-421

【Product Specifications】
・Material …ABSResin
・With Mounting Frame (Dia 9mm)
・Size …Dia 105mm

Part Number

Configured Part Number is shown.

EA940CE-421

Part Number
EA940CE-421
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-421 in the Plate [For Telephone Line] EA940CE-421 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)