[Metal/Drip-Proof] Plate EA940CE-711

[Metal/Drip-Proof] Plate EA940CE-711

【Product Specifications】
・Key Nothing
・Plate Description …Metal guard Plate 、132×75×23mm
・Drip-Proof Function (With the door closed)
・Description …1 pc
・Hole Size …28.5×23.2mm
・Opening Angle …135 degree

Part Number

Configured Part Number is shown.

EA940CE-711

Part Number
EA940CE-711
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-711 in the [Metal/Drip-Proof] Plate EA940CE-711 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)