• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Mounting Band [for Wall Box] EA940CS-301D

Mounting Band [for Wall Box] EA940CS-301D

【Product Specifications】
・Meter plates, meter boxes, switch boxes, wiring equipment, and fluorescent lamps can be mounted easily with a wood screw.
・Use a wood screw of dia. 3.5 to 4.1mm for mounting.
・With a dedicated wrench
・Allowable static load (vertical direction)-49N (5kgf)
・Applicable pipe…Dia. 60 to 160mm

Part Number

Configured Part Number is shown.

EA940CS-301D

Part Number
EA940CS-301D
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CS-301D in the Mounting Band [for Wall Box] EA940CS-301D series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)