• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

LED Illuminated Square Type Push Button Switch EA940D-228

LED Illuminated Square Type Push Button Switch EA940D-228

【Product Specifications】
・Momentary type
・Hole cut in panel for dia. 16mm
・Dim.-21(W) x 52.5(D) x 18(H)mm
・Rating-5A
・Contact specification-1a1b
・LED bulb-24VDC
・Material-Body: polycarbonate
・Color…Orange

Part Number

Configured Part Number is shown.

EA940D-228

Part Number
EA940D-228
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-228 in the LED Illuminated Square Type Push Button Switch EA940D-228 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)