LED Illuminated Square Type Push Button Switch EA940D-229

LED Illuminated Square Type Push Button Switch EA940D-229

【Product Specifications】
・Momentary type
・Hole cut in panel for dia. 16mm
・Dim.-21(W) x 52.5(D) x 18(H)mm
・Rating-5A
・Contact specification-1a1b
・LED bulb-24VDC
・Material-Body: polycarbonate
・Color…White

Part Number

Configured Part Number is shown.

EA940D-229

Part Number
EA940D-229
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-229 in the LED Illuminated Square Type Push Button Switch EA940D-229 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)