• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Convex Full Guard Push Button Switch EA940D-27

Convex Full Guard Push Button Switch EA940D-27

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・Button dia.-40mm
・Momentary type
・With large full guard
・Color…Green
・Contact…1a1b
・Type…ABN3G11

Part Number

Configured Part Number is shown.

EA940D-27

Part Number
EA940D-27
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-27 in the Convex Full Guard Push Button Switch EA940D-27 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)