Convex Full Guard Push Button Switch EA940D-28

Convex Full Guard Push Button Switch EA940D-28

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・Button dia.-40mm
・Momentary type
・With large full guard
・Color…Red
・Contact…1a1b
・Type…ABN3G11

Part Number

Configured Part Number is shown.

EA940D-28

Part Number
EA940D-28
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-28 in the Convex Full Guard Push Button Switch EA940D-28 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)