Flat-Type Push Button Switch EA940D-3Y

Flat-Type Push Button Switch EA940D-3Y

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・Momentary type
・Button dia.-40mm
・Push button color-With black, green, and red tips(only yellow for-1Y, -2Y, -3Y, -1AY, and-2BY)
・Color…Yellow
・Contact…1a1b
・Type…ABN111

Part Number

Configured Part Number is shown.

EA940D-3Y

Part Number
EA940D-3Y
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-3Y in the Flat-Type Push Button Switch EA940D-3Y series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)