• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Fixing Metal Fitting EA940DM-130

Fixing Metal Fitting EA940DM-130

【Product Specifications】
・Number of poles-1 poles
・Rating-AC/DC300V-10A
・Compatible cable-Solid:dia.1.2mmStranded:1.25mm2(Wire dia.18mm or more)
・Size-10x30x11.5(H)mm
・You can connect them together making use of the indented side surfaces.
・Color-For EA940DM-121 to -126

Part Number

Configured Part Number is shown.

EA940DM-130

Part Number
EA940DM-130
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DM-130 in the Fixing Metal Fitting EA940DM-130 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)