General Purpose Relay EA940MP-1A

General Purpose Relay EA940MP-1A

【Product Specifications】
・Number of poles-2 poles
・Contact arrangement-2c
・Rated conducting current-10A
・Contact mechanism-Single
・Operating ambient temperature--25℃ to 40℃(-25℃ to 55℃ only for -1A to -3A)
・Dim.-21.5 x 28 x 36mm
・Spec.…Standard
・Rated V…100/110VAC
・Type…LY2

Part Number

Configured Part Number is shown.

EA940MP-1A

Part Number
EA940MP-1A
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940MP-1A in the General Purpose Relay EA940MP-1A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)