(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Clamp EA947F-6.5

Cable Clamp EA947F-6.5

【Product Specifications】
・Material-Nylon
・Hole dia.-4.6mm
・Cable dia. (mm)…6.35
・Qty. / unit…100 pcs

Part Number

Configured Part Number is shown.

EA947F-6.5

Part Number
EA947F-6.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Outer Diameter Of Cable Used(mm) 6.35 Mold Mounting Method Screw Mount Fastening Method Mounting Hole and Joint Type
Mounting Hole Diameter (Open)(㎜) 4.6 Material Nylon Size (mm) A: 4.6 mm, B: 10.4 mm, C: 10.1 mm, D: 6.4mmE: 20.0 mm, F: 1.10 mm
Material details Nylon 66 Details 1 The number of included pieces is 100 pcs. Product detail type Cable Clamp (Nylon 66)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)