Industrial SDHC Card SLC (Class 10)

Industrial SDHC Card SLC (Class 10)

Transcend industrial SDHC card has mass storage and can operate in a wide temperature range. Ideal for applications and uses in harsh environments thanks to the excellent performance and reliability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TS8GSDHC100I

 
Part Number
TS8GSDHC100I
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
11 Day(s) or more 8GBW24xD32xH2.1

Loading...

  1. 1

Basic Information

Type SD card Memory card standard SDHC SD speed class 10
Type Single Level Cell

Please check the type/dimensions/specifications of the part TS8GSDHC100I in the Industrial SDHC Card SLC (Class 10) series.

Products like this...

Part Number
TS4GSDHC100I
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
11 Day(s) or more 4GBW24xD32xH2.1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)