(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Combination Coupling [for Flexible Tube] EA947HN-21F

Combination Coupling [for Flexible Tube] EA947HN-21F

【Product Specifications】
・Color-Beige
・Conversion adapter between PF and VE pipes
・Apply adhesive to the VE pipe side.
・One-touch type: just inserting pipes completes connection.
・Can be disconnected easily and be used in tight areas such as unreachable spaces between reinforcing bars.
・Application…Between PF pipe 16 and VE pipe 16

Part Number

Configured Part Number is shown.

EA947HN-21F

Part Number
EA947HN-21F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Connector/Coupling, Etc. Color Beige Protection Function (Environmental Resistance) Flame Retardance
Specification 1 ·Compatible piping: PF tube 16⇔VE tube 16/color: Beige PF pipe ⇔ VE pipe conversion adapter - Apply adhesive to the VE pipe side before use. Specification 2 ·It is a one-touch type that just plugs in and disconnects easily, so it can be used even in narrow spaces such as between reinforcing bars where it is difficult to reach. ·JAN: 4518340242876

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)