(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Oil-Resistant] Flexible Cable Protection Tube EA947SB-10

[Oil-Resistant] Flexible Cable Protection Tube EA947SB-10

【Product Specifications】
・Material-Zinc plated steel sheet is formed into a tube with square lock structure and covered with oil-resistant vinyl coating.
・Oil-resistant
・For factory machinery
・ID (mm)…20.8
・OD (mm)…26.5
・Length…10m

Part Number

Configured Part Number is shown.

EA947SB-10

Part Number
EA947SB-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Corrugated Tube Operating Temperature (Minimum)(℃) -33 Operating Temperature (Maximum)(℃) 63
Required Internal Diameter Size(mm) 20.8mm Color Black Protection Function (Environmental Resistance) Oil Resistance / Weatherability
Operating Temperature Range -33 to 63°C JAN Code 4548745431438

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)