(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Straight Connector for Box Connection EA947SE-8

Straight Connector for Box Connection EA947SE-8

【Product Specifications】
・Material-Zinc die casting(electro-galvanized)
・Specification-SD-4 to -8: for thin steel, SE-4 to -8: for thick steel
・Straight connector for connecting a flexible tube to a box
・Nylon bushing inside the connecting screw prevents cable damage.
・For EA947SA-1 to SC-50
・ScrewDim.…CTG28
・ID…25.5
・OD…50.5
・Length…45

Part Number

Configured Part Number is shown.

EA947SE-8

Part Number
EA947SE-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Connector/Coupling, Etc. Required Internal Diameter Size(mm) 25.5mm Specification 1 ·Screw size: CTG28; inner diameter: 25.5 mm; outer diameter: 50.5 mm; overall length: 45 mm/Material: Made of zinc die-cast (zinc electroplating treatment)/Specifications: for thick steel
Specification 2 ·A straight connector that connects the flexible tube to the box has a nylon bushing inserted inside the connection screw to prevent damage to the cable. ·For EA947SA-1/SC-30/JAN: 4548745431551

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)