(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Straight Connector without Thread EA947SM-6

Straight Connector without Thread EA947SM-6

【Product Specifications】
・Material-Zinc die casting(electro-galvanized)
・Specification-SL-4 to -8: for thin steelSM-4 to -8: for thick steel
・Straight connector for connecting a flexible tube to an electrical conduit
・For EA947SA-1 to SC-50
・ScrewDim.…CTG22
・ID…19.5
・OD…43
・Length…40

Part Number

Configured Part Number is shown.

EA947SM-6

Part Number
EA947SM-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Connector/Coupling, Etc. Required Internal Diameter Size(mm) 19.5mm Specification 1 ·Screw size: CTG22; inner diameter: 19.5 mm; outer diameter: 43 mm; overall length: 40 mm/Material: Made of zinc die-cast (zinc electroplating treatment)/Specifications: for thick steel
Specification 2 ·Straight connector for connecting flexible tube to conduit/EA947SA-1/SC-30/JAN: 4548745431728

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)