Coil Cord for Telephone Receiver EA764CC-2

Coil Cord for Telephone Receiver EA764CC-2

【Product Specifications】
・4 positions 4 contacts
・Length-contraction length:0.3m, extension length:2m.
・For connecting a receiver to the body of telephone and fax machine
・Applicable to the coil cords only which have the retention clip of the modular plug on the sameside as the machine.
・Color…Black

Part Number

Configured Part Number is shown.

EA764CC-2

Part Number
EA764CC-2
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764CC-2 in the Coil Cord for Telephone Receiver EA764CC-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)