• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

D Terminal Cable EA940PF-1

D Terminal Cable EA940PF-1

【Product Specifications】
・D terminal - Pin plug x 3
・Pin plug dia.-Dia. 9.5mm
・Compliant with D1 to D5 standard.
・Use this product to connect a DVD player and recorder with component image terminal to a TV with D terminal.
・Length…1m

Part Number

Configured Part Number is shown.

EA940PF-1

Part Number
EA940PF-1
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940PF-1 in the D Terminal Cable EA940PF-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)