HDMI - Mini-HDMI Cable EA940PM-13

HDMI - Mini-HDMI Cable EA940PM-13

【Product Specifications】
・HDMI plug (type A, 19 pin) - HDMI mini-plug (type C, 19 pin)
・Applicable to Ethernet.
・One cable allows high speed transmission of digital image and sound signals. It is the HDMI standard certified cable.
・Use this product to connect an AVdevice such as Hi-vision LCD TV, plasma TV, projector, etc. to an AV device with HDMI mini-output terminal such as video camera recorder.
・Length…3m

Part Number

Configured Part Number is shown.

EA940PM-13

Part Number
EA940PM-13
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940PM-13 in the HDMI - Mini-HDMI Cable EA940PM-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)