(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

IQOS-Specific Micro USB Cable Supporting 2A High Speed Charging

IQOS-Specific Micro USB Cable Supporting 2A High Speed Charging

[Features] Supports 2 A output, the IQOS recommended current output. Micro USB cable capable of high-speed charging of an IQOS, with an IQOS-specific color matching the main unit color, a slim cable, and a small connector.

[Product Specifications]
· Micro USB cable capable of high-speed charging of an IQOS, supporting output of 2 A, the IQOS-recommended amperage.
· The design minimizes voltage drop, which allows IQOS charging performance to be utilized to its fullest.
· Charging time can be greatly reduced by combining with a high output AC charger and mobile battery.
· *Using equipment that does not support 2A output may result in the inability to charge, or in charging in low speed mode.
· Uses a slim cable with a 3.5 mm diameter for easy routing.
· Uses IQOS-specific colors to match the main body color.
· The cable length is about 0.2 m for carrying convenience.
· Uses a small connector to minimize interference when using a protective case.
· Uses a trapezoid shaped Micro-B connector, for easy identification of the front and back, and for easy insertion and removal.
· Supports 480 Mbps high-speed data transfer, compliant with USB 2.0 standards.
· Also supports smartphone charging and data transmission.
· Uses gold plated pins which resist rust and minimize signal degradation, to enhance durability and safety.
· Uses flame retardant material for increased safety.
· Connector shape: USB (A) male - USB (Micro-B) male
· Compatible models: USB (A) male side: charger, mobile battery, PC, etc., having a USB (A) terminal / USB (Micro-B) male side: IQOS (electronic cigarette), smartphone, etc., having a USB (Micro-B) terminal
· Cable length: 0.2 m
Standard: compliant with USB 2.0 standards (hi-speed mode)
· Supported transfer rate: 480 Mbps
· Plug plating specifications: gold plated pins
Color: navy
· Purpose/Application: to charge equipment such as IQOS (electronic cigarette) or smartphones, etc., having a USB (Micro-B) terminal, and data communication between a PC having a USB (A) terminal and equipment such as smartphones, etc., having a USB (Micro-B) terminal
· Package size: width 70 mm × depth 25 mm × 180 mm
· Package weight: 0.044 kg
· JAN code: 4953103310933

Part Number

Configured Part Number is shown.

ET-IQAMBX2U02NV

Part Number
ET-IQAMBX2U02NV
Part NumberVolume DiscountDays to ShipRoHS
9 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ET-IQAMBX2U02NV in the IQOS-Specific Micro USB Cable Supporting 2A High Speed Charging series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)