Lightning Connector-Equipped USB 2.0 Memory

Lightning Connector-Equipped USB 2.0 Memory

[Features] USB 2.0 memory stick equipped with Lightning Connector that can be used to easily back up contacts, photos and videos from an iPhone or iPad without connecting to a PC.

[Product Specifications]
· USB 2.0 memory stick equipped with Lightning Connector that can be used to back up contacts, photos and videos without connecting to a PC.
· Can be used to forward address book data, as well as photos and videos, from your iPhone/iPad.
· Operation is simple with the "i Field Box" freely downloadable application.
· Contacts can be backed up even without a PC, for peace of mind when you purchase a new iPhone/iPad, or when your device is broken or lost.
· Since photos and videos can be copied or moved directly from the camera roll, a backup can be made without using the cloud or a PC.
· When copying or moving photos and videos between an iPhone/iPad and the USB memory stick, it is possible to select multiple photos or all photos.
· Using the camera within the application allows you to save photos directly to the USB memory stick, so you can take photos even if your iPhone/iPad memory is full.
· Save a variety of files, including music and documents, to an iPhone/iPad.* *See the application manual for a list of compatible file extensions.
· With the included application, you can play music data on repeat or at random, and easily display document data. *Depending on the environment, there may be cases when data does not display correctly.
· The main body can slide onto the back of your device, keeping it out of the way, and the device can be operated with the USB memory stick connected.
· Can also be used with the protective case attached. *Cannot be guaranteed for all protective cases.
· This product is designed for iPhone/iPad/iPod and is licensed as "Made for iPhone/iPad/iPod" because it meets Apple's performance standards.
· Compatible devices: Windows PCs running Windows 10/8.1/8/7 (including SP1) / Vista (SP1, SP2), and Macintosh computers running Mac OS X 10.8/10.9/10.10/10.11
· Data copy software-compatible devices: (for iOS): iOS 8 to 10.2
· Compatible file extensions (image): bmp, gif, jpg
· Compatible file extensions (video): mp4, mov, avi, mkv, mpg, rmvb, ts, wmv, flv
· Compatible file extensions (music): m4a, mp3
· Compatible file extensions (documents): PDF, EXCEL, DOC, PPT, KEYNOTE, TXT, all other formats supported by iOS
· Interface: USB 2.0
· Connector Type (USB memory stick main body): USB type A male <--> Lightning connector male
· Capacity: 32 GB
· External dimensions (USB memory stick main body): width 65 mm × depth 21 mm × height 10 mm
· Weight (USB memory stick main body): approx. 14.5 g
· Power supply: USB bus power
· Color: white
· Package size: width 126 mm × depth 22 mm × 144 mm
· Package weight: 0.046 kg
· JAN code: 4992072069985

Part Number

Configured Part Number is shown.

LMF-LGU232GWH

Part Number
LMF-LGU232GWH
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LMF-LGU232GWH in the Lightning Connector-Equipped USB 2.0 Memory series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)