• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

High Speed USB 3.0 Memory Stick (Slide Type)

High Speed USB 3.0 Memory Stick (Slide Type)

[Features] Provides ultra-high speed data transfer with a read speed of 180 MB/s. Ultra-high speed USB 3.0 memory stick 'Falda' is made of aluminum with a slim design for a stylish look.

[Product Specifications]
· 'Falda' USB 3.0 memory stick provides ultra-high speed data transfer with a read speed of 180 MB/s.
· Made of aluminum for a stylish look with a luxurious feel.
· Slim design that doesn't interfere with adjacent ports.
· Capless sliding design, so there is no need to worry about losing a cap.
· Equipped with a strap hole so you can attach the strap of your choice.* *This product does not include a strap.
· Equipped with an activity LED that allows you see the status of the media connection.
· Encryption software with password authentication function PASS (Password Authentication Security System) × AES or PASS (Password Authentication Security System) can be downloaded from the manufacturer website.
· The PASS (Password Authentication Security System) allows you to register up to 3 PCs ahead of time, and when you access the USB memory stick from a registered PC it is not necessary to input your password. A password is necessary when connecting to a PC that is not registered, which helps to prevent data leaks due to loss or theft.
· In PASS (Password Authentication Security System) × AES encryption mode, data is stored with a highly reliable and strong encryption method, AES 256 bit, to prevent leaking of information from important data in case of loss or theft.
· Backward-compatible with USB 2.0, so it can be connected as-is to a USB 2.0-compatible PC.
· Also compatible with Macintosh, so it can be used for data exchange between Windows PCs and Macintosh computers.
· This product can be used with Windows user privileges, so it is recommended for use at companies.
· Compatible devices: Windows PCs running Windows 10, 8.1, 8, 7 (including SP1) / Vista (SP1, SP2), and Macintosh computers running Mac OS X 10.8, 10.9, 10.10, 10.11, 10.12
· Devices compatible with accessory software: Windows PCs running Windows 10, 8.1, 8, 7 (including SP1) / Vista (SP1, SP2), and Macintosh computers running Mac OS X 10.8, 10.9, 10.10, 10.11, 10.12
· Interface: USB 3.0 / USB 2.0
· Connector format: USB type A male
· Capacity: 16 GB
· Forwarding Speed: Maximum read speed 180 MB/s *The maximum transfer speed corresponds to actual measured values obtained by the manufacturer, and the same speed cannot be guaranteed for all environments.
· Security functionality: PASS (Password Authentication Security System) security software with automatic password authentication functionality, or PASS (Password Authentication Security System) × AES encryption security software with automatic password authentication functionality
· External dimensions: width 59 mm × depth 21 mm × height 8 mm
· Weight: approx. 11 g
· Power supply: USB bus power
· Color: black
· Package size: 40 mm × depth 16 mm × height 130 mm
· Package weight: 0.019 kg
· JAN code: 4953103306592

Part Number

Configured Part Number is shown.

MF-DAU3016GBK

Part Number
MF-DAU3016GBK
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MF-DAU3016GBK in the High Speed USB 3.0 Memory Stick (Slide Type) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)