(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetic Contactors S-2XT Series (Part Numbers)

Magnetic Contactors S-2XT Series

Magnetic Contactors S-2XT Series
Magnetic contactors are electromechanical switches that are used to control high-power electrical circuits
[Feature]
● Type : Reversing
● Coil Rated Voltage(V) : AC100 V and AC200V
● Auxiliary Contact : 1a x 2 +2b and 2a2b x2
● Applicable Standard : CE / UL / CUL / TUV / CCC / CSA
[Application]
Magnetic contactors are typically used in industrial and commercial applications, such as motor control, lighting control and so on

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-2XT10 100V 2A
S-2XT35 AC100V
S-2XT35 AC200V
S-2XT50 AC200V
S-2XT65 AC200V
S-2XT80 AC200V
S-2XT100 AC200V
Part NumberMinimum order quantityVolume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Finger protection/terminal cover Mechanical opening and closing durability
(x10K times)
Frame Size Rated current used Three-phase box motor (AC-3) AC 200 to 220 V
(A)
Rated current used Three-phase box motor (AC-3) AC 380 to 440V
(A)
Rated current used Three-phase box motor (AC-3) AC 500 to 550V
(A)
Note
1 Piece(s) Quote AC100V[Other] 1a×2+2b858278Standard Form1000T101197IEC35mm rail mount possible
1 Piece(s) Quote AC100V[Other] 2a2b x 211416097Standard Form1000T35353226IEC35mm rail mount possible
1 Piece(s) Quote AC200V[Other] 2a2b x 211416097Standard Form1000T35353226IEC35mm rail mount possible
1 Piece(s) Quote AC200V[Other] 2a2b x 211416097Standard Form1000T50504838IEC35mm rail mount possible
1 Piece(s) Quote AC200V[Other] 2a2b x 2115216112NA500T65656545IEC35mm rail mount possible
1 Piece(s) Quote AC200V[Other] 2a2b x 2115216112NA500T80808075IEC35mm rail mount possible
1 Piece(s) Quote AC200V[Other] 2a2b x 2140270137NA500T1001009375-

Loading...

  1. 1

Basic Information

Operating Method Reversible format Representative Standard CE / UL / CUL / TUV / CCC / CSA Specifications Alternating Current Operation
Rated insulation voltage(V) 690 Rate Impulse voltage resistant(kV) 6 Rated Frequency(Hz) 50/60
Product Type No thermal relay

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)