• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

UL1283 UL Standard Lead-Free Heat Resistant PVC Wire

Part Number

Configured Part Number is shown.

 
Part Number
UL1283 AWG8-BK-1
UL1283 AWG8-BK-2
UL1283 AWG8-BK-3
UL1283 AWG8-BK-4
UL1283 AWG8-BK-5
UL1283 AWG8-BK-6
UL1283 AWG8-BK-7
UL1283 AWG8-BK-8
UL1283 AWG8-BK-9
UL1283 AWG8-BK-10
UL1283 AWG8-BK-11
UL1283 AWG8-BK-12
UL1283 AWG8-BK-13
UL1283 AWG8-BK-14
UL1283 AWG8-BK-15
UL1283 AWG8-BK-16
UL1283 AWG8-BK-17
UL1283 AWG8-BK-18
UL1283 AWG8-BK-19
UL1283 AWG8-BK-20
UL1283 AWG8-BK-21
UL1283 AWG8-BK-22
UL1283 AWG8-BK-23
UL1283 AWG8-BK-24
UL1283 AWG8-BK-25
UL1283 AWG8-BK-26
UL1283 AWG8-BK-27
UL1283 AWG8-BK-28
UL1283 AWG8-BK-29
UL1283 AWG8-BK-30
UL1283 AWG8-BK-31
UL1283 AWG8-BK-32
UL1283 AWG8-BK-33
UL1283 AWG8-BK-34
UL1283 AWG8-BK-35
UL1283 AWG8-BK-36
UL1283 AWG8-BK-37
UL1283 AWG8-BK-38
UL1283 AWG8-BK-39
UL1283 AWG8-BK-40
UL1283 AWG8-BK-41
UL1283 AWG8-BK-42
UL1283 AWG8-BK-43
UL1283 AWG8-BK-44
UL1283 AWG8-BK-45
UL1283 AWG8-BK-46
UL1283 AWG8-BK-47
UL1283 AWG8-BK-48
UL1283 AWG8-BK-49
UL1283 AWG8-BK-50
UL1283 AWG8-BK-51
UL1283 AWG8-BK-52
UL1283 AWG8-BK-53
UL1283 AWG8-BK-54
UL1283 AWG8-BK-55
UL1283 AWG8-BK-56
UL1283 AWG8-BK-57
UL1283 AWG8-BK-58
UL1283 AWG8-BK-59
UL1283 AWG8-BK-60
Part NumberVolume DiscountDays to ShipOverall Length
(m)
Number Of Cores
(Core)
Sheath (outer coating) color Power supply/signal Sheath (outer coating) color details
9 Day(s) or more 11BlackDual Use-
9 Day(s) or more 21BlackDual Use-
9 Day(s) or more 31BlackDual Use-
9 Day(s) or more 41BlackDual Use-
9 Day(s) or more 51BlackDual Use-
9 Day(s) or more 61BlackDual Use-
9 Day(s) or more 71BlackDual Use-
9 Day(s) or more 81BlackDual Use-
9 Day(s) or more 91BlackDual Use-
9 Day(s) or more 101BlackDual Use-
9 Day(s) or more 111BlackDual Use-
9 Day(s) or more 121BlackDual Use-
9 Day(s) or more 131BlackDual Use-
9 Day(s) or more 141BlackDual Use-
9 Day(s) or more 151BlackDual Use-
9 Day(s) or more 161BlackDual Use-
9 Day(s) or more 171BlackDual Use-
9 Day(s) or more 181BlackDual Use-
9 Day(s) or more 191BlackDual Use-
9 Day(s) or more 201BlackDual Use-
9 Day(s) or more 211BlackDual Use-
9 Day(s) or more 221BlackDual Use-
9 Day(s) or more 231BlackDual Use-
9 Day(s) or more 241BlackDual Use-
9 Day(s) or more 251BlackDual Use-
9 Day(s) or more 261BlackDual Use-
9 Day(s) or more 271BlackDual Use-
9 Day(s) or more 281BlackDual Use-
9 Day(s) or more 291BlackDual Use-
9 Day(s) or more 301BlackDual Use-
9 Day(s) or more 311BlackDual Use-
9 Day(s) or more 321BlackDual Use-
9 Day(s) or more 331BlackDual Use-
9 Day(s) or more 341BlackDual Use-
9 Day(s) or more 351BlackDual Use-
9 Day(s) or more 361BlackDual Use-
9 Day(s) or more 371BlackDual Use-
9 Day(s) or more 381BlackDual Use-
9 Day(s) or more 391BlackDual Use-
9 Day(s) or more 401BlackDual Use-
9 Day(s) or more 411BlackDual Use-
9 Day(s) or more 421BlackDual Use-
9 Day(s) or more 431BlackDual Use-
9 Day(s) or more 441BlackDual Use-
9 Day(s) or more 451BlackDual Use-
9 Day(s) or more 461BlackDual Use-
9 Day(s) or more 471BlackDual Use-
9 Day(s) or more 481BlackDual Use-
9 Day(s) or more 491BlackDual Use-
9 Day(s) or more 501BlackDual Use-
9 Day(s) or more 511BlackDual Use-
9 Day(s) or more 521BlackDual Use-
9 Day(s) or more 531BlackDual Use-
9 Day(s) or more 541BlackDual Use-
9 Day(s) or more 551BlackDual Use-
9 Day(s) or more 561BlackDual Use-
9 Day(s) or more 571BlackDual Use-
9 Day(s) or more 581BlackDual Use-
9 Day(s) or more 591BlackDual Use-
9 Day(s) or more 601BlackDual Use-

Loading...

Basic Information

AWG size(AWG) 8 Finished outer diameter(mm) 7.54 Rated Voltage 600V
Shield NA Properties Heat-Resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) material PVC

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)