ø30 Control Switch B3 Series (Selector Switch)

ø30 Control Switch B3 Series (Selector Switch)

Click this image to zoom it.

Move the mouse over the image to zoom

■ Features
· The B3 series are control switches compatible with ø30.5 mm panel cutting dimensions.
· The basic type comes in a range of variations, with different combinations of switches, contact configurations, and button colors
· Easy addition and replacement of contact blocks
· Wiring can be performed from two directions
· Charging section protective cover included as standard
· Standard item that complies with UL/CSA regulations and has received TUV (EN standard) certification
· CE mark display

(i)Caution

  • Check the catalog for detailed information on dimensions and the shape of mounting holes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
B3P211B
B3P320B
Part NumberVolume DiscountDays to ShipContact configuration (key lock, selector)
11 Day(s) or more 1a1b
11 Day(s) or more -

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Round Mounting Hole φ30
Illumination NA With key NA Notch number 3
Suspend/Return Suspend Terminal shape Screw terminal Protection function (environmentally resistant) Available
Representative Standard PSE / CE / UL / TUV / CSA Dimension vertical(mm) 44 Dimension width(mm) 41
Dimension depth(mm) 84

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)