UL3398 UL Standard Lead Free Irradiated Cross-Linked Flame Retardant PE Wire

Part Number

Configured Part Number is shown.

UL3398 AWG20-W-610

 
Part Number
UL3398 AWG20-W-610
Part NumberVolume DiscountDays to ShipNumber Of Cores
(Core)
Sheath (outer coating) color
11 Day(s) or more 1White

Loading...

  1. 1

Basic Information

Overall Length(m) 610 AWG size(AWG) 20 Finished outer diameter(mm) 1.76
Shield NA Representative Standard UL / CSA(c-UL) Grounding Wire NA
Insulation body materials PFA

Please check the type/dimensions/specifications of the part UL3398 AWG20-W-610 in the UL3398 UL Standard Lead Free Irradiated Cross-Linked Flame Retardant PE Wire series.

Products like this...

Part Number
UL3398 AWG20-BK-610
UL3398 AWG20-R-610
Part NumberVolume DiscountDays to ShipNumber Of Cores
(Core)
Sheath (outer coating) color
11 Day(s) or more 1Black
11 Day(s) or more 1Red

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)