• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

UL3468 UL Standard Lead Free Irradiated Cross-Linked Flame Retardant PE Wire

Part Number

Configured Part Number is shown.

 
Part Number
UL3468 AWG6-BK-153
UL3468 AWG8-BK-153
UL3468 AWG10-BK-305
UL3468 AWG12-BK-305
UL3468 AWG14-BK-305
UL3468 AWG16-BK-305
UL3468 AWG18-BK-305
Part NumberVolume DiscountDays to ShipOverall Length
(m)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
11 Day(s) or more 153616.7
11 Day(s) or more 153815.8
9 Day(s) or more 3051014.3
9 Day(s) or more 3051213.6
9 Day(s) or more 3051413.1
9 Day(s) or more 3051612.6
9 Day(s) or more 3051812.3

Loading...

  1. 1

Basic Information

Shield NA Properties Oil Resistance / Heat-Resistance Representative Standard UL
Sheath (outer coating) color Black Grounding Wire NA Insulation body materials Other
Insulation body material details Fluonlex

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)