(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Corrugated Tube, Inner Diameter 13.2 mm, Length 10 m

Corrugated Tube, Inner Diameter 13.2 mm, Length 10 m

A corrugated tube that has a slit in the vertical direction for easy storage of cables.
[Features]
・ 10 m specifications that are convenient to carry.
・ Durable, light and flexible specifications that are perfect for protecting cables.
・ Flame-retardant polypropylene for indoor use.
[Applications]
・ Ideal for binding and protecting wiring.

Part Number

Configured Part Number is shown.

TKCT-13-10

Specifications of corrugated tube, inner diameter 13.2 mm, length 10 m

Product image of corrugated tube

Product image of corrugated tube

[Specifications / standards]

  • For indoor use
  • Inner Diameter: 13.2 mm
  • Length: 10 m
  • Material: Flame retardant polypropylene
  • Weight / weight unit: 306 g
  • Country of manufacture: Japan

Dimensional drawing of TKCT-13-10

 

(Units: mm)

 

Dimensional drawing of TKCT-13-10

Dimensional drawing of TKCT-13-10

Part numberInner Diameter
øA
Outer Diameter
øB
Pitch
C
Thickness
D
TKCT-13-1013.217.53.50.25

Features of cable protection tube

  • A tube that is ideal for protecting electrical wiring in industrial machines / robots / various plants.
  • It protects the cables that pass through it and prevents damage and failure from water.
  • The blank pipe part is made of zinc plating strip steel and has excellent mechanical strength.
  • The exterior is waterproof / oil resistant because the jacket is coated with vinyl.
  • Blade type: It blocks noise generated from cables and prevents operational failures. (Noise shield)

Cautions

  • * Select the size (diameter) of the cable protection tube in consideration of the outer diameter of the insertion cable and the allowable bending radius (minimum). The best cross-sectional area inside the tube is around 30% of the inner diameter cross-sectional area of the tube.
  • * Allowable bending radius: It means how much the wires, optical fibers, etc., that go into the cable bend.
  • * Check the type and material of the cable protection tube.
Part Number
TKCT-13-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TKCT-13-10 in the Corrugated Tube, Inner Diameter 13.2 mm, Length 10 m series.

Tech Support