(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tightly Compact Cable Clip, Bundling Diameter 5.5 to 8.0 mm【100 Pieces Per Package】

Tightly Compact Cable Clip, Bundling Diameter 5.5 to 8.0 mm

Cable tie that firmly holds and protects cables, etc., with a unique inner spring with excellent elasticity.
[Features]
・ Binding tool dedicated for wiring, cables, etc., for various electronic and electrical equipment.
・ It can store cables compactly, and it makes the external appearance look neat.
・ It can bundle within the range of 5.5 to 8.0 mm, and can easily bundle and remove wiring.
[Applications]
・ Ideal for bundling for wiring and cables.
・ Can be used indoors.

Part Number

Configured Part Number is shown.

THKU-7

Cable ties dedicated to wiring, cables, etc., for various electronic and electrical equipment

It can store cables compactly.

It can store cables compactly.

Drawing and specifications of tightly compact cable clip bundling diameter 5.5 to 8.0 mm

Dimensional drawing of tightly compact cable clip bundling diameter 5.5 to 8.0 mm

Dimensional drawing of tightly compact cable clip bundling diameter 5.5 to 8.0 mm

 

(Units: mm)

 

Closed state

Closed state

Part number(A)(B)(C)(D)(E)Compatible storage diameter
THKU-714.618.51.113.812.4ø5.5 to 8.0 (Compatible storage diameter 5.5 to 8.0 mm)
  • For indoor use.
  • Operating Temperature Range: -30 to +80℃。
  • Size: 8 mm.
  • Color: white.
  • Material: Nylon 6, UL94V-0.
  • Weight: 40 g.
Part Number
THKU-7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 25 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part THKU-7 in the Tightly Compact Cable Clip, Bundling Diameter 5.5 to 8.0 mm series.

Tech Support