(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

USB 2.0 Repeater Cable

USB 2.0 Repeater Cable

Click this image to zoom it.

Move the mouse over the image to zoom

Repeater capable of extending USB signals by 5 m
Supporting both USB 2.0 and 1.1

[Features]
· This cable can extend a USB cable beyond the length specified by the USB cable standard (up to 5 m between devices).
· By cascading multiple cables (up to 3 pcs), devices can be connected over a maximum distance of 20 m. (This product × 3 plus a 5‑m USB cable)
*Bus-powered devices whose current consumption exceeds 350 mA are not supported.
*Large bus-powered USB devices do not operate via cascade connection.
*The maximum current consumption per product is approx. 150 mA.
· USB 2.0 compatible cable
High-quality cable conforming to the USB 2.0 "Hi-SPEED" mode (transfer speed 480 Mbps).
The cable meets the characteristic impedance, signal attenuation and other cable performance requirements specified in USB 2.0.
Needless to say, USB 1.1 devices are also supported. (Transfer speed 12 Mbps / 1.5 Mbps)
· Double-shield cable.
· Twisted-pair cable. (Signal line only)
· Gold-plated pin.

PDF

Part Number

Configured Part Number is shown.

KB-USB-R205

 
Part Number
KB-USB-R205
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 A female
Length(m) 5 Type Cable Color White
Specifications Double-shield Contact contacting point Gold plated JAN Code 4969887658284

Please check the type/dimensions/specifications of the part KB-USB-R205 in the USB 2.0 Repeater Cable series.

Additional Products in this Category

Tech Support