Communication Unit For MELSEC iQ-FX5 Series

Caution
Product Description
A CC-Link V2-compatible network system can be constructed at low cost.
[Features]
・ Since it has both the functions of the master station and intelligent device station, you can use either by switching with parameters
・ When used as an intelligent device station, the transmission speed can be set to follow automatically. Since it automatically follows the transmission speed of the master station, setting mistakes are eliminated
・ It supports the access function of other stations, and with GX Works3 connected to its own station, it is possible to write, read, monitor devices, etc., of other station's sequencer in the same network
・ Since it is not necessary to connect GX Works3 to each MELSEC-iQ-F series for programming, it will reduce the work labor-hours