(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Bonding Sleeve (Part Numbers)

Part Number

Configured Part Number is shown.

P1.25

 
Part Number
P1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 3.3 Overall Length(mm) 8 Trusco Code 422-5333
Total Length(mm) 1.7 JIS Standard Product Not available Electrical wire tying range, stranded wire(mm²) 0.25 to 1.65

Please check the type/dimensions/specifications of the part P1.25 in the Pressure Bonding Sleeve series.

Tech Support