(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Push-Button Switch ABN Series (ABN111B)

Part Number

Configured Part Number is shown.

ABN111B

Part Number
ABN111B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSButton color Trusco Code Contact Form
1 Piece(s) Same day 10Black836-89351a-1b

Loading...

  1. 1

Basic Information

Operating Momentary Protection Grade IP65 (IEC60529) Panel Cut Size 30 mm

Please check the type/dimensions/specifications of the part ABN111B in the Push-Button Switch ABN Series series.

Products like this...

Part Number
ABN101R
ABN110B
ABN111G
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSButton color Trusco Code Contact Form
1 Piece(s) Same day 10[Red] Red836-89321b
1 Piece(s) Same day 10Black836-89331a
1 Piece(s) Same day 10[Green] Green836-89361a-1b

Tech Support